??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈7504 M-H
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
TYPE
Type
Self drilling screw
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Phillips
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO≈15481 H
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161507
ETIM
URL
https://www.fabory.com/pl/p/30325039032
D3
Thread core diameter
mm
P
Threaded pitch
DK
Head diameter
LG
Distance from the last full form thread to the bearing face min.
DP
Diameter of the drillbit max.
A
Distance from the last full form thread to the bearing face
K
Head height
R
Transition radius under head
RF
Radius of the raised portion of a head
MH
Wing diameter of cross recesses Form H
Pobierz modele CAD
Previews
3D
Wymiar