??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
L
Nominal length
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7973 C
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO1483 C;BS4174;NFE25-661 C
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/26640063016
D3
Thread core diameter
P
Threaded pitch
A
Distance from the last full form thread to the bearing face max.
DK
Head diameter max.
F
Height of lens
K
Head height ~
R
Transition radius under head max.
RF
Radius of curvature of the lens head ~
Y
Length of the cone max.
N
Wing diameter of cross recesses ~
T
Depth of the driving feature max.
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение