您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Countersunk screw DIN 964 A M5x12
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_964_a.prj},{NB=Senkschraube DIN 964 A M5x12 51210.050.012(High)},{CNSORDERNO=51210.050.012},{D=5.00},{L=12},{VARIANT=0.000},{FABNETWEIGHT=2.230},{P=0.800},{A=1.600},{B=7.900},{X=0.000},{FORM=0.000},{DK=9.200},{F=1.250},{K=2.500},{N=1.200},{RT=10.000},{R=0.500},{T=2.300},{DF=4.480},{NENNID=M5X12},{BRAND=Fabory},{STANDARD=DIN 964 A},{THREAD=Metric thread},{THREADDIRECTIO=right},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Raised countersunk head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=\"\"\"ISO2010;ASMEB18.6.7M;BS4183;NEN2371;NFE25-124\"\"\"},{ADDITIONALINFOR=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492274953},{INTRASTATCODE=73181552},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Article Number
51210.050.012
51210.050.012
NENNID
M5X12
M5X12
D
Nominal thread diameter
5.00
5.00
mm
L
Nominal length
12
12
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 964 A
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
right
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Stainless steel
Stainless steel
GRADE
Grade
A2
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00223
0.00223
kg
COMPARABLESTAN
Comparable standards
"""ISO2010;ASMEB18.6.7M;BS4183;NEN2371;NFE25-124"""
ADDITIONALINFOR
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492274953
8715492274953
INTRASTATCODE
Intrastat code
73181552
73181552
ECLASS
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/51210050012
P
Pitch
0.800
0.800
mm
A
Distance from the last full form thread to the bearing face
1.600
1.600
mm
B
Thread length
7.900
7.900
mm
DK
Head diameter
9.200
9.200
mm
F
~
1.250
1.250
mm
K
Head height max.
2.500
2.500
mm
N
Width of slot
1.200
1.200
mm
RT
Radius of curvature of the lens head ~
10.000
10.000
mm
R
Transition radius under head max.
0.500
0.500
mm
T
Depth of the driving feature max.
2.300
2.300
mm
LOD
Level of detail
High
Medium
Low
High
Medium
Low
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸