??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
BC
Order No.
DOC
Catalog page
2133_15_pdf
TF
max. carrying capacity (2 lifting flanges)
kg
D1
Bolt diameter
80.000 mm
D2
Locating socket
82.000 mm
A
Width
mm
B
Length
mm
C
Height
mm
E
mm
F
mm
G
mm
H
5.000 mm
K
mm
L
mm
M
5.000 mm
N
mm
P
30.000 mm
S
30.000 mm
T
mm
T1
37.000 mm
U
mm
V
mm
W
mm
DD
39.000 mm
DK
58.000 mm
DT
37.000 mm
D0
90.000 mm
L2
mm
M1
20.000 mm
S1
mm
L1
mm
D4
mm
C1
mm
D5
mm
S2
mm
SCHRAUBE
DIN EN ISO 4762
GEW
Weight
kg
R
mm
T2
mm
R1
mm
N1
mm
E1
mm
E2
mm
B1
mm
L4
mm
E4
mm
E5
mm
L5
mm
ZTC
Customs tariff number
84879090
CAD모델 다운로드
미리보기
3D
치수도