??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
2490_14_01000-pdf
IER
Installation guidelines
Installation guidelines.pdf
ASF
Execution
FA
Initial spring force
1000.000 daN
PA
Filling pressure
150 bar
FE
Final spring force
1509.000 daN
HUBMAX
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
1000.000 daN
ZD
Cylinder diameter
38.000 mm
SD
Piston rod diameter
20.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
10.500 mm
GASVOL
l
PFAKTOR
1.509 mm
R
1.000 mm
G2
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Download CAD models
Previews