??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.005.00200
DOC
Catalog page
2480_32_bv
ZD
Cylinder diameter
28.000 mm
M
Thread
M28x1,5
A
External dimension
50.000 mm
H
Thickness
10.000 mm
GEW
Weight
0.096 kg
N
7.000 mm
T
3.500 mm
P
1.500 mm
TYP
18.000 mm
ZTC
Customs tariff number
82073010
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.