??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.00.27.11
DOC
Catalog page
2480_00_27_1x.pdf
DA
External diameter
4.000 mm
DI
Inside diameter
2.000 mm
L
Length
1000.000 mm
GEW
Weight
0.074 kg
ZTC
Customs tariff number
82073010
Download CAD models
Previews
3D
Dimension