??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
2480_32_00250_bv
ZD
Cylinder diameter
mm
NM
Thread
A
External dimension
mm
C
Width
mm
H
Thickness
mm
B
Stichmass Befestigung
mm
E
Stichmass Befestigung
mm
D
9.000 mm
D1
15.000 mm
T
9.000 mm
P
1.500 mm
M
mm
GEW
Weight
kg
TYP
19.000 mm
ZTC
Customs tariff number
82073010
Download CAD models
Previews