??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
2488_93_13_00750.pdf mm
FA
Initial spring force
740.000 daN
PA
Filling pressure
150 bar
FE
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
740.000 daN
ZD
Cylinder diameter
45.000 mm
SD
Piston rod diameter
25.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
16.500 mm
GASVOL
l
PFAKTOR
mm
GEW
kg
ZTC
Customs tariff number
84879090
Download CAD models
Previews