??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CNSORDERNO
Bestellnummer
517000179
TYPVIS
Type
Type V185
GH
Housing
PVC-U
MN
Membran
PTFE
AN
Port
DN
Nominal size
INFO
Data sheet
Produktinformationen
DG
Ø DG
83 mm
H
Height H
138.5 mm
SH
Height h
20 mm
SH2
Height h2
- mm
SDM
Ø dm
- mm
SLE
Length le
- mm
SZ
Length z
- mm
L
Length L
134 mm
SD
Ø d
16 mm
SDU
Ø du
- mm
SS
Wall thickness s
- mm
SLS
Length ls
- mm
LS
Length LS
- mm
SDB
Ø db
- mm
LF
Length Lf
- mm
D
Ø D
- mm
K
LKR Ø K
- mm
SB
Width b
- mm
NXSD2
n x Ø d2
- mm
GEW
Weight
- kg
Pobierz modele CAD
Previews
3D
Wymiar