??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
CNSORDERNO
640,PP/EPDM,DN015,DIN,pneu,FKzu,lin
VK
Valve body
PP
DG
Seal
EPDM
DN
Nominal Width
FL
Flansch
WI
Effective direction
KE
Characteristic
INFO
Info
D1
Ø D1
220 mm
D
Ø D
95 mm
SD
Ø d
18 mm
H
Height H
440.5 mm
L
Length L
85 mm
K
LKR Ø K
65 mm
NXD2
n x Ø d2
4xØ14 mm
ST
Width t
12 mm
CAD modeli indir
Previews
3D
Boyut