??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Ident number
CNSORDERNO
Ref. No.
535354015
AN
Port
GH
Housing
PVDF
DIC
Seal
FKM
DN
Nominal size DN
mm
DB
Data sheet
Product Information
H
Height H
75 mm
L
Length L
130 mm
Z
Length z
136 mm
LSM
Lenght le
16.0 mm
LS
Length Ls
0 mm
IS
Länge Is
0 mm
K
LKR Ø K
0 mm
NXD2
n x Ø d2
0 mm
LF
Länge LF
0 mm
D
Ø D
0 mm
Download CAD models
Previews
3D
Dimension