??
Catalog navigation
CAD model selection
HELP_VARIABLE
BBZ
Order ref.
KK
Ball pitch diameter ØKK
mm
COA
Load rating
kN
COR
Load rating Cor
kN
CA
Load rating
kN
CR
Load rating
kN
COM
stat. Moment
kNm
DW
Diameter dw
12 mm
DL
Lambda
5 x 4 mm
M
Width m
14 mm
N
Height n
16 mm
H
Height h
17 mm
R
Radius r max
0.3 mm
G
Width g
3.5 mm
S
width s
2 mm
GEW
Weight
kg
Download CAD models
Previews
3D
Dimension