??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
D1
+0.5
26 mm
D2
Thread
M8
D3
21 mm
L1
80 mm
L2
min.
40 mm
L3
7 mm
WEIGHT
Weight
0.0450 kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Produktdetails
Produktdetails
下載CAD模型
Previews
3D
尺寸