??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 893.2
KS
Power clamps
TYP
Proximity switch type
GN 893.2
B
16 mm
D
Connector 4-pole
M12x1
L1
-0,2
57.5 mm
L2
41 mm
L3
10
WEIGHT
Weight
0.0260 kg
CTN
Customs Tariff Number
85365019
ROHS
YES
INFOGANTER
Product details
Product details
Download modelli CAD
Anteprime
3D
Dimensione