??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
H1
13 mm
L
Length
mm
A
Clamping area
1-3,5 mm
B
11 mm
H2
10.75 mm
H3
2.25 mm
H4
4.5 mm
K
4.75 mm
W1
11.25 mm
W2
up to 50% permissible deformation
8.75 mm
MAT
Material
WEIGHT
Weight
kg
CTN
Customs Tariff Number
40082900
ROHS
YES
INFOGANTER
Product details
Product details
Download CAD models
Previews
3D
Dimension