??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 122.2-45-50-CH
ROT
Swivelling range with rest positions
°
L1
45 mm
L2
50 mm
L3
21.5 mm
D1
4.5 mm
D2
8 mm
H1
14 mm
H2
8 mm
H3
7 mm
M1
25 mm
M2
32 mm
T
4.5 mm
WEIGHT
Weight
0.0170 kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
Previews
3D
尺寸