??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 7247-AL-75-EL
L1
75 mm
POS
Position
°
D1
6.5 mm
D2
4 mm
H1
60 mm
H2
30 mm
L2
44.5 mm
L3
30 mm
L4
51 mm
L5
100.5 mm
L6
116.5 mm
L7
74.3 mm
L8
29.5 mm
L9
74 mm
L10
27 mm
M1
61 mm
M2
8 mm
M3
40 mm
M4
46 mm
M5
28 mm
R
93 mm
S
7 mm
X
26 mm
Y
29 mm
WEIGHT
Weight
0.3200 kg
CTN
Customs Tariff Number
83021000
ROHS
YES
INFOGANTER
Product details
Product details
Сваляне на CAD модели
Previews
3D
Размер