??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
D1
59 mm
L1
mm
NS
Wall thickness Nominal size
A 1
S
1...10 mm
A
Profile cross-section
mm
B
44 mm
D2
57 mm
D3
50 mm
D4
5.1 mm
H1
33 mm
H2
25 mm
H3
3.5 mm
H4
23 mm
L2
28 mm
L3
5 mm
L4
34 mm
L5
8 mm
L6
19.5 mm
M1
30 mm
M2
6.3 mm
FARBE
Color
Black, matte finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Download CAD models
Previews
3D
Dimension