??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
D
17 mm
R
mm
B
10 mm
L1
5.5 mm
L2
16.50 mm
L3
min.
21.5 mm
L4
11 mm
FARBEVIS
COLOUR
POS
Indexing positions
°
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOGANTER
Product details
Product details
Stáhnout CAD model
Previews
3D
Dimenze