??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 932-90-SCE
L1
90 mm
D
6 mm
H1
31 mm
H2
7 mm
H3
5 mm
L2
72.5 mm
L3
29 mm
L4
25 mm
L5
7 mm
L6
25 mm
M1
72 mm
M2
13.5 mm
M3
40.5 mm
WEIGHT
Weight
0.1150 kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Download CAD models
Previews
3D
Dimension