??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
L1
72 mm
B1
10.3 mm
B2
21 mm
B3
15 mm
D
6.5 mm
H1
33 mm
H2
24 mm
L2
104 mm
L3
45 mm
L4
40 mm
L5
14.5 mm
L6
12.5 mm
M1
56 mm
M2
23 mm
WEIGHT
Weight
0.4200 kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOGANTER
Product details
Product details
Download CAD models
Previews
3D
Dimension