您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Latch, Stainless Steel GN 115-VK7-18-A4
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches without clamping function
GN 115 Latches, Stainless Steel AISI 316Ti, Operation with Socket Key
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/verriegelungen_ohne_spannfunktion/gn115_a4_mit_stschl/gn115_vk7_a4_asmtab.prj},{NB=Verriegelung, Edelstahl GN 115-VK7-18-A4 (1)},{PARTNUMBER=GN 115-VK7-18-A4},{NORMNR=GN 115},{A=18},{FORM=VK7-A4},{ABSTAND=1},{MAT=Edelstahl 1.4571},{WEIGHT=0.0880},{CTN=83016000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn115_ni_vk7_a4_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 115-VK7-18-A4
GN 115-VK7-18-A4
A
Latch distance A in retaining position (clamping position)
18
18
mm
ABSTAND
Distance
mm
Enter value for ABSTAND
Distance
mm
cm
inch
ft
確定
WEIGHT
Weight
0.0880
0.0880
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸