??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 120.2-60-4-A-SW
H
60 mm
B1
4 mm
B2
4.6 mm
D1
for screw
M4
D2
3 mm
L1
20 mm
L2
10 mm
M1
40 mm
M2
±2
35 mm
WEIGHT
Weight
0.0061 kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Product details
Product details
Download modelli CAD
Anteprime
3D
Dimensione