??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 663-70-BA39-B-2
D1
70 mm
D3
Bajonett BA
BA39
D4
68 mm
D7
23 mm
L4
14 mm
L5
56 mm
L6
179 mm
WEIGHT
Weight
0.1060 kg
CTN
Customs Tariff Number
90268080
ROHS
YES
INFOGANTER
Product details
Product details
Download modelli CAD
Anteprime
3D
Dimensione