??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 650.2-127-B-P
L1
127 mm
B
39 mm
D
Thread
M12
L2
22 mm
L3
80 mm
L4
169 mm
L5
23 mm
L6
21 mm
L7
25 mm
S
max. wall thickness
12 mm
T1
0/100 °C
T2
32/210 °F
POS
mm
Enter value for POS
mm
cm
inch
ft
WEIGHT
Weight
0.2800 kg
CTN
Customs Tariff Number
90261029
ROHS
YES
INFOGANTER
Product details
Product details
CAD modeli indir
Previews
3D
Boyut