??
Catalog navigation
Wybór modelu CAD
Discontinued product
Product discontinued since 1 lis 2021. Please do not use for new projects.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
L1
mm
B
31 mm
D
Thread
M12
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
POSK
Cable position
H
40 mm
K
50 mm
L2
23 mm
L3
mm
L4
mm
L5
13 mm
L6
25 mm
L7
20 mm
L8
32.5 mm
S
~ max. wall thickness
12 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
90261029
ROHS
YES
INFOGANTER
Product details
Product details
Pobierz modele CAD
Previews
3D
Wymiar