??
Catalog navigation
CAD模型选择
停产产品
本产品自 2021年11月1日停产,不建议将其用于新的产品/项目
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
L1
mm
POS
Position
mm
输入参数值: POS
Position
mm
cm
inch
ft
POS1
Cable position
B
31 mm
D
Thread
M12
H
40 mm
K
50 mm
L2
23 mm
L3
mm
L4
mm
L5
13 mm
L6
25 mm
L7
20 mm
L8
32.5 mm
L9
43 mm
S
~ max. wall thickness
12 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
90261029
ROHS
YES
INFOGANTER
Product details
Product details
下载CAD模型
预览
3D
尺寸标注