??
Catalog navigation
CADモデル選択
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
D1
Bore
S1
Square
D2
Bore
S2
Square
D3
Mounting screw on the follower
K1
Clamping
60 mm
K2
Clamping
76 mm
L1
Clamping
120 mm
L2
Clamping
79 mm
L3
Clamping
98 mm
M
55 mm
Z1
Screw locations
M8-50
Z2
Screw locations
M10-55
L4Z1
Clamping lever for Z1
63 | 78 mm
L4Z2
Clamping lever for Z2
78 | 92 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOGANTER
Product details
Product details
ダウンロード(CADデータ)
プレビュー
3D
情報