??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 491.2-18-ELS
D1
Ø Linear actuator
18 mm
B
27 mm
H1
38.5 mm
H2
10 mm
M
20 mm
OB
Surface
Black anodized
WEIGHT
Weight
0.0062 kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOGANTER
Product details
Product details
Download CAD models
Previews
3D
Dimension