您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Giroud Type CM - CM60 VC 0 1
Giroud
Thin XY tables
Powered by
CAD模型選擇
{giroud/thin_xy_tables/type_cm.prj},{NB=giroud_type_CM_CM60_VC_0_1010D},{TYPE=CM60},{REF=60},{VER=VC},{BLC=0},{ORI=1},{POSX=10.0},{POSY=10},{A=60},{BX=70},{BY=70},{D=25},{D1=M6x1},{E=26},{E3=0.5},{E4=7},{F=58},{HX=10+10},{HY=10+10},{J=18},{J1=8},{K=4.5},{K1=50},{M=39.4},{N=12},{N1=M3},{N2=M2.5},{T=9},{T1=5.0},{T2=2},{GG25=0.900},{DIV=0.01},{X=10.600},{Y=30},{H1=0},{H2=20},{H3=0},{H4=20},{PPATH=type_cm_asmtpl.prj},{L1X=24.500},{L1XX=40.500},{FX=58.000},{E1X=25.000},{E1XX=43.000},{L2X=6.000},{L2XX=12.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
TYPE
Type
CM60
CM60
VER
Choice of vernier
Short vernier
Standard vernier
Vernier with meter (vertical position)
Vernier with meter (horizontal position)
Short vernier
Standard vernier
Vernier with meter (vertical position)
Vernier with meter (horizontal position)
BLC
Locking
No
Locking with lardon
No
Locking with lardon
ORI
Locking orientation
Right
Left
Right
Left
POSX
Position
mm
Enter value for POSX
Position
mm
cm
inch
ft
確定
POSY
Position
mm
Enter value for POSY
Position
mm
cm
inch
ft
確定
A
Width
60
60
mm
BX
Length fixed part
70
70
mm
BY
Length fixed part
70
70
mm
E
Thickness
26
26
mm
LX
Total length
100.5
100.5
mm
LY
Total length
100.5
100.5
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸