??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
COMP
Company
Gräff GmbH
DESC
Description
GF-7150 - Jacket resistance thermometer
CNSORDERNO
Order number
GF-7150.1.2,0.P.10.E.100.GL-GL-PVA.A.400°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
ATEX
A2
Number of measuring systems
A3
Element
A4
Tolerance class
A5
Circuit
A6
Diameter measuring sleeve
mm
A7
Design measuring sleeve
A8
Nominal length
mm
Введите значение для A8
Nominal length
mm
cm
inch
ft
A9
Execution
A10
Cable length
mm
Введите значение для A10
Cable length
mm
cm
inch
ft
A11
Line type
A12
Cable protection - length (corrugated hose)
A12H
Cable protection - length (corrugated hose)
mm
A13
Connection type
A13EP
Number of poles
A13EG
Size
A14
Transmitter
A14H
Free input measuring range (MU)
A15
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Загрузка CAD-моделей
Предварительные просмотры