??
Catalog navigation
CADモデル選択
HELP_VARIABLE
COMP
Company
Gräff GmbH
DESC
Description
GF-8006 - High temperature ceramic plug-in sensor (thermocouple)
CNSORDERNO
Order number
GF-8006.1.FK-J.i.10/15.C610.NL=100.HL=80.-.BK.500°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Number of measuring systems
A2
Element
A3
Potential
A4
Protective tube diameter
A5
Ceramics
A6
Nominal length
mm
Enter value for A6
Nominal length
mm
cm
inch
ft
A7
Neck tube length
mm
Enter value for A7
Neck tube length
mm
cm
inch
ft
A8
Mounting accessories
A9
Connection type with connection head
A10
Cable length
A10H
Cable length
mm
A11
Line type
A12
Cable protection - length (corrugated hose)
A12H
Cable protection - length (corrugated hose)
mm
A13
Connection type
A13EP
Number of poles
A13EG
Size
A14
Transmitter
A14H
Free input measuring range (MU)
A15
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
ダウンロード(CADデータ)
プレビュー