??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CNSTYPECODE
Order code
CSHC125-0502BXXXC1SC(E=1.26,H=15.58,W=4.8,R1)
PIN
No.of Pins per Row
H
Dimension:H
mm
Enter value for H
Dimension:H
mm
cm
inch
ft
E
Dimension:E
mm
Enter value for E
Dimension:E
mm
cm
inch
ft
W
Dimension:W
mm
Enter value for W
Dimension:W
mm
cm
inch
ft
X
Post
TYPE
Type
XX
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
PACK
Packing Options
L
Dimension:L
13.20 mm
L1
Dimension:L1
12.70 mm
M
Dimension:M
10.16 mm
N
Dimension:N
2.54 mm
Pobierz modele CAD
Previews
3D
Wymiar