您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
HPINM-6-75
Harcourt
Alignment Pins
Tooling Pins
Powered by
CAD模型選擇
{harcourt/alignment_pins/tooling_pins/hpinm.prj},{NB=HPINM-6-75},{MAT=},{A=6.00},{J=75},{E=12},{H=25},{HO=},{HS=1/4 x 2.00},{CR=HCR-8},{HSD=6.35000},{HSL=50.80000},{T=6},{R=9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ON
Ordering Number
HPINM-6-75
HPINM-6-75
MAT
Material
1144 Steel or 52100 Steel, Rc 55-60
17-4 PH Stainless Steel
High Strength Steel
1144 Steel with QPQ Finish
Non-Galling Stainless Steel
1144 Steel or 52100 Steel, Rc 55-60
17-4 PH Stainless Steel
High Strength Steel
1144 Steel with QPQ Finish
Non-Galling Stainless Steel
FIN
Finish
Black Oxide
A
6.00
6.00
mm
J
75
75
mm
E
12
12
mm
H
25
25
mm
HO
Handle Option
With Handle
Without Handle
With Handle
Without Handle
HS
Handle Size (Included)
1/4 x 2.00
1/4 x 2.00
CR
Cable Ring Size (Sold separately)
HCR-8
HCR-8
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸