您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
HARTING 33480101819050
HARTING
Interface connectors
HARTING ix Industrial®
Cable assemblies
Powered by
CAD模型選擇
{harting_qs/1/19/140/17204.prj},{NB=33480101819050},{MANUID=33480101819050},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85444290},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 5 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 5 m},{MANUTYPEDESC=ix Tp A EtherRail 4x2xAWG26/7 Cat.7 5.0m},{SUPPLIERALTNO=33 48 010 1819 050},{MANUNAME=HARTING},{DELTIME=42},{AAO057=ix Tp A EtherRail 4x2xAWG26/7 Cat.7 5.0m},{AAO742=HARTING ix Industrial®},{COO=LV},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=387},{AAO676=33 48 010 1819 050},{AAO677=HARTING Technology Group},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MANUID
Product number of the Manufacturer
33480101819050
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 5.0m
SUPPLIERALTNO
Alternative product number
33 48 010 1819 050
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 5.0m
AAO742
Brand
HARTING ix Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求