??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
MANUID
Product number of the Manufacturer
09455020008
PREVIEW
Preview
DESCSHORT
Short Description
Protection cover, Thermoplastic, Degree of protection: IP65, IP67
DESCLONG
Long Description
Protection cover, Thermoplastic, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
har-port sealing cover IP65/67 black
SUPPLIERALTNO
Alternative product number
09 45 502 0008
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAO057
Product type
har-port sealing cover IP65/67 black
AAU734
Manufacturer product description
Protection cover, Thermoplastic, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Protection cover, Thermoplastic, Degree of protection: IP65, IP67
BAA351
color
Black
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Pobierz modele CAD
Previews
3D
Wymiar