??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
39500010005
DESCSHORT
Short Description
Socket, With LED display, Termination at the rear, France (UTE), Screw termination, ‌16 A, 250 V AC, ‌50 Hz, Conductor cross-section: 6 mm²
DESCLONG
Long Description
Socket, With LED display, Termination at the rear, France (UTE), Screw termination, ‌16 A, 250 V AC, ‌50 Hz, Conductor cross-section: 6 mm², Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
Plug socket module France (UTE)
SUPPLIERALTNO
Alternative product number
39 50 001 0005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAF096
Depth of the product
62 mm
AAF660
type of connection system
Terminal screw
AAO742
Brand
Han-Port®
BAB664
material
Plastic
BAF634
Material
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
BE
DEEPLINK
Deeplink
Deeplink
Descarga de modelos CAD
No generation actions are associated with this part
Previews