??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09155030901
DESCSHORT
Short Description
Bulkhead mounted housing, Angled, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Black
DESCLONG
Long Description
Bulkhead mounted housing, Angled, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Black, Material (seal): EPDM, Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han F+B housing bulkhead mount-angled
SUPPLIERALTNO
Alternative product number
09 15 503 0901
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Screw
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP67, locked condition, IP6K9K acc. to ISO 20653
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han F+B housing bulkhead mount-angled
AAU734
Manufacturer product description
Bulkhead mounted housing, Angled, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Black, Material (seal): EPDM, Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
AAW338
Manufacturer product designation
Bulkhead mounted housing, Angled, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Black
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC140
Combustibility class
HB
BAC461
material of housing
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Download modelli CAD
Anteprime
3D
Dimensione