??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
6112203000700
DESCSHORT
Short Description
Energy distributor, With 5x Han® Q 4/2, in Han-Compact® Housings, bulkhead mounting, Contacts: 4, + 2 additional signal contacts
DESCLONG
Long Description
Energy distributor, With 5x Han® Q 4/2, in Han-Compact® Housings, bulkhead mounting, Contacts: 4, + 2 additional signal contacts, Material (hood/housing): Polyamide (PA), RAL 9005 (jet black), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han Power T multi Han Q4/2
SUPPLIERALTNO
Alternative product number
61 12 203 0007 00
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
Han-Power® T
AAU734
Manufacturer product description
Energy distributor, With 5x Han® Q 4/2, in Han-Compact® Housings, bulkhead mounting, Contacts: 4, + 2 additional signal contacts, Material (hood/housing): Polyamide (PA), RAL 9005 (jet black), Degree of protection: IP65
AAW338
Manufacturer product designation
Energy distributor, With 5x Han® Q 4/2, in Han-Compact® Housings, bulkhead mounting, Contacts: 4, + 2 additional signal contacts
BAA351
color
Black
BAC461
material of housing
Plastic
BAG975
degree of protection
IP65
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
下载CAD模型
预览
3D
尺寸标注