??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09120084650
DESCSHORT
Short Description
Energy distributor, With 1x Han® Q 4/2, Female insert, in Han-Compact® Hoods, On/off Switch
DESCLONG
Long Description
Energy distributor, With 1x Han® Q 4/2, Female insert, in Han-Compact® Hoods, On/off Switch, IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5, Contacts: 4, Conductor cross-section: 10 mm², Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han-Power S metal w. switch/fuses/LEDs
SUPPLIERALTNO
Alternative product number
09 12 008 4650
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
Han-Power® S
AAU734
Manufacturer product description
Energy distributor, With 1x Han® Q 4/2, Female insert, in Han-Compact® Hoods, On/off Switch, IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5, Contacts: 4, Conductor cross-section: 10 mm², Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Degree of protection: IP65
AAW338
Manufacturer product designation
Energy distributor, With 1x Han® Q 4/2, Female insert, in Han-Compact® Hoods, On/off Switch
BAA351
color
Black
BAC461
material of housing
Plastic
BAG975
degree of protection
IP65
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Pobierz modele CAD
Previews
3D
Wymiar