??
Catalog navigation
CADモデル選択
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19410009999
DESCSHORT
Short Description
PE Multiple ground connection, Up to 8 contacts, 0.5 ... 6 mm² with cable shoe M4 (total max. 25 mm²)
DESCLONG
Long Description
PE Multiple ground connection, Up to 8 contacts, 0.5 ... 6 mm² with cable shoe M4 (total max. 25 mm²)
MANUTYPEDESC
Manufacturer Type Description
Han-Eco Mod.-PE multiplier, max. 8
SUPPLIERALTNO
Alternative product number
19 41 000 9999
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAO057
Product type
Han-Eco Mod.-PE multiplier, max. 8
AAU734
Manufacturer product description
PE Multiple ground connection, Up to 8 contacts, 0.5 ... 6 mm² with cable shoe M4 (total max. 25 mm²)
AAW338
Manufacturer product designation
PE Multiple ground connection, Up to 8 contacts, 0.5 ... 6 mm² with cable shoe M4 (total max. 25 mm²)
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
ダウンロード(CADデータ)
プレビュー
3D
情報