??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
61030000046
DESCSHORT
Short Description
Crimp ferrule, Inner diameter: 5.5 mm, Outer diameter: ‌6.5 mm
DESCLONG
Long Description
Crimp ferrule, Inner diameter: 5.5 mm, Outer diameter: ‌6.5 mm
MANUTYPEDESC
Manufacturer Type Description
Inducom Crimp ferrule 5,5 - 6,5mm
SUPPLIERALTNO
Alternative product number
61 03 000 0046
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
45
AAO057
Product type
Inducom Crimp ferrule 5,5 - 6,5mm
AAU734
Manufacturer product description
Crimp ferrule, Inner diameter: 5.5 mm, Outer diameter: ‌6.5 mm
AAW338
Manufacturer product designation
Crimp ferrule, Inner diameter: 5.5 mm, Outer diameter: ‌6.5 mm
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
CAD모델 다운로드
미리보기
3D
치수도