??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
MANUID
Product number of the Manufacturer
17700003004
PREVIEW
Preview
DESCSHORT
Short Description
Pin shroud, Type C, 11 positions, Thermoplastic
DESCLONG
Long Description
Pin shroud, Type C, 11 positions, Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
har-bus HM Shroud Typ C, LP-Dicke 4,0
SUPPLIERALTNO
Alternative product number
17 70 000 3004
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
har-bus HM Shroud Typ C, LP-Dicke 4,0
AAU734
Manufacturer product description
Pin shroud, Type C, 11 positions, Thermoplastic
AAW338
Manufacturer product designation
Pin shroud, Type C, 11 positions, Thermoplastic
QUANTITYMIN
Minimum Order Quantity
40
QUANTITYINT
Quantity Scale
40
CTN
Customs tariff number
85366990
COO
Country of origin
FI
DEEPLINK
Deeplink
Deeplink
下載CAD模型
Previews
3D
尺寸