??
Catalog navigation
CAD模型选择
HELP_VARIABLE
MANUID
Product number of the Manufacturer
17700006002
PREVIEW
Preview
DESCSHORT
Short Description
Pin shroud, Type AB, 19 positions, Thermoplastic
DESCLONG
Long Description
Pin shroud, Type AB, 19 positions, Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
har-bus HM Shroud Type AB19 PCB 2.4mm
SUPPLIERALTNO
Alternative product number
17 70 000 6002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
26
AAO057
Product type
har-bus HM Shroud Type AB19 PCB 2.4mm
AAU734
Manufacturer product description
Pin shroud, Type AB, 19 positions, Thermoplastic
AAW338
Manufacturer product designation
Pin shroud, Type AB, 19 positions, Thermoplastic
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
下载CAD模型
预览
3D
尺寸标注