??
Catalog navigation
CAD model selection
HELP_VARIABLE
IN
Item Number
LOD
LOD Level
DN
Nominal Diameter
mm
DN1
Nominal Diameter 1
80 mm
PN
Pressure Rating
PN16
D
d
mm
D1
d1
98 mm
E
105 mm
E1
105 mm
H
330 mm
H1
140 mm
H2
115 mm
L
mm
L1
mm
B
180 mm
B1
125 mm
W
Weight
kg
MAT
Material description DE
PL
Product Link
Link
Download CAD models
Previews
3D
Dimension