??
Catalog navigation
CAD model selection
HELP_VARIABLE
IN
Item Number
5003230
LOD
LOD Level
DN
Nominal Diameter
1 1/2 Inch
PN
Pressure Rating
PN16
O
Outlet
ZAK 46
H
297 mm
H1
190 mm
L
69 mm
A
a
10.3 mm
C
c
20 mm
D1
Ød1
16 mm
W
Weight
3.9 kg
PL
Product Link
Link
Download CAD models
Previews
3D
Dimension