??
Catalog navigation
CAD model selection
HELP_VARIABLE
ORDERNO
Order No.
TYP
Type
HLCF2C3
CAPACITY
Nennlast in kg/t
DRAWNO
Drawing No.
B05337-01
BESTNRX
A
133.4 mm
B
30.2 mm
C
30.7 mm
D
mm
E
15.4 mm
F
76.2 mm
G
25.4 mm
H
1.7 mm
X
mm
J
13 mm
K
3m m
Download CAD models
Previews
3D
Dimension