??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
CNSORDERNO
CODE
Code
XX
Thread rotation direction
TYPE1
Types
One-end-step
MAT
Main_Body
SUR
Surface_treatment
D
mm
L
mm
값 입력 L
mm
cm
inch
ft
F
mm
값 입력 F
mm
cm
inch
ft
G
mm
값 입력 G
mm
cm
inch
ft
T
mm
값 입력 T
mm
cm
inch
ft
S
mm
값 입력 S
mm
cm
inch
ft
V
mm
값 입력 V
mm
cm
inch
ft
Q
mm
E
mm
값 입력 E
mm
cm
inch
ft
X
mm
P
2 mm
ZZB
Increase the follow-up processing of Part V
AC
0 mm
SV
mm
SW
0.0 mm
SVSY
SY
mm
MV
mm
BC
mm
ZV
0 mm
W
0 mm
A
mm
KV
mm
KVC
C
mm
ZZC
Increase the follow-up processing of Part E
AE
0.0 mm
SE
mm
SESW
SW
0 mm
SY
mm
ME
mm
BQ
mm
ZE
0 mm
ZEW
W
0 mm
ZEA
A
mm
KE
mm
C
mm
BCC
Increase the follow-up processing of Part Q
KQ
mm
KQC
C
mm
INFOTEXT
io
website
CAD모델 다운로드
미리보기
3D
치수도