??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
SC
Serial code
TYPE
type
BML
Bearing material
MFS
Material of fixing seat
RRM
Retaining ring material
ST
surface treatment
BM
Bearing model
SR
seal ring
L
mm
DD
d
3 mm
DH7
10 mm
DH7T
+0.015/0
B
4.0 mm
H
33 mm
W
16 mm
V
7 mm
DH
dh
7 mm
D1G7
D1g7
14 mm
D1G7T
D1g7t
-0.006/-0.024
PCD
P.C.D.
24 mm
K
27 mm
A
24 mm
F
0 mm
D1
d1
6.5 mm
D2
d2
3.5 mm
H1
h1
3.1 mm
NA
INFOTEXT
website
Download CAD models
Previews
3D
Dimension